Active
RoHS Compliant

IFX9201SG

The MOTIX™ IFX9201SG a general purpose 6A H-bridge designed for the control of small DC motors and inductive load
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IFX9201SG
IFX9201SG
ea.

Product details

  • MCU
    No
  • Over current detection min
    6 A
  • Planned to be available until at least
    2037
  • Power Stage
    Yes
  • Qualification
    Industrial
  • RDSON_H(typ)
    100 mΩ
  • RDSON_L(typ)
    100 mΩ
  • Supply Voltage
    5 V to 36 V
  • Temperature
    -40 °C to 125 °C
OPN
IFX9201SGAUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's MOTIX™ IFX9201SG is a 6A H-bridge for industrial, home appliance, and medical applications. It controls small DC motors and inductive loads with PWM modulation up to 20kHz. It offers protection against short circuits, over temperature, and provides diagnostics via SPI or status flag. The package has excellent thermal performance for automated solder inspection.

Features

  • RDSon (typ.) < 100 mΩ per switch
  • Operation voltage 4.5 V to 36 V
  • Logic inputs: 3.3 V and 5 V
  • Low standby current
  • Short circuit & over-temp protect.
  • VS under-voltage protection
  • Open load detection in ON & OFF state
  • SPI diagnosis or error flag
  • Green product (RoHS compliant)

Benefits

  • Small package saves board space
  • Simple design, few external components

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }